Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Door switch, PanelSeT SFN, PanelSeT SF, 240 VAC/3A

Share:

Door switch, PanelSeT SFN, PanelSeT SF, 240 VAC/3A

NSYDCM20

Door switch, PanelSeT SFN, PanelSeT SF, 240 VAC/3A

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Shipping weight
    0.49lbs. ( 0.22KG )
  • Shipping Height
    3.35inches ( 85MM , 8.5CM )
  • Shipping Width
    3.54inches ( 90MM , 9.0CM )
  • Shipping Depth
    7.09inches ( 180MM , 18.0CM )

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On