Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%

Share:

Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%

NSYCCOHYT230VID

Climasys CC - electronic hygrotherm - 200…240 V - temp -40…80 C - Hr 20…80%

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    3.35inches ( 85MM , 8.5CM )
  • Maximum Width
    2.2inches ( 56MM , 5.6CM )
  • Maximum Depth
    1.73inches ( 44MM , 4.4CM )
  • Shipping weight
    0.33lbs. ( 0.15KG )
  • Shipping Height
    2.4inches ( 61MM , 6.1CM )
  • Shipping Width
    3.2inches ( 81MM , 8.13CM )
  • Shipping Depth
    3.5inches ( 89MM , 8.89CM )
  • Color
    Light grey

Environmental

  • Operating Temperature
    -40 - 176 °F ( -40 - 80 °C )

Conformance

  • Approvals
    UR
  • Standard warranty
    18 months
Title
Size
Updated On

Category

Sub-Category


Climasys CC - temperature sensor - temperature range -30 to 80°C - cord=3m

Netshelter rugged enclosures with IP and NEMA ratings to protect sensitive IT equipment against dust and moisture.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product