Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2

Share:

ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2

NSYCVF560M230PF

ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    13.23inches ( 336MM , 33.6CM )
  • Maximum Width
    12.44inches ( 316MM , 31.6CM )
  • Maximum Depth
    6.34inches ( 161MM , 16.1CM )
  • Net Weight
    7.05lbs. ( 3.2KG )
  • Shipping weight
    7.84lbs. ( 3.55KG )
  • Shipping Height
    9.06inches ( 230MM , 23.0CM )
  • Shipping Width
    12.6inches ( 320MM , 32.0CM )
  • Shipping Depth
    13.39inches ( 340MM , 34.0CM )

Environmental

  • Operating Temperature
    5 - 140 °F ( -15 - 60 °C )
  • Storage Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On