Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

ClimaSys forced vent. IP54, 300m3/h, 115V, with outlet grille and filter G2

Share:

ClimaSys forced vent. IP54, 300m3/h, 115V, with outlet grille and filter G2

NSYCVF300M115PF

ClimaSys forced vent. IP54, 300m3/h, 115V, with outlet grille and filter G2

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Austria , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Italy , Lithuania , Latvia , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    10.55inches ( 268MM , 26.8CM )
  • Maximum Width
    9.76inches ( 248MM , 24.8CM )
  • Maximum Depth
    4.57inches ( 116MM , 11.6CM )
  • Net Weight
    2.87lbs. ( 1.3KG )
  • Shipping weight
    3.79lbs. ( 1.72KG )
  • Shipping Height
    7.28inches ( 185MM , 18.5CM )
  • Shipping Width
    9.84inches ( 250MM , 25.0CM )
  • Shipping Depth
    10.83inches ( 275MM , 27.5CM )

Environmental

  • Operating Temperature
    14 - 158 °F ( -10 - 70 °C )
  • Storage Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On