Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

ClimaSys PTC heating resistance 100W 110-250V

Share:

ClimaSys PTC heating resistance 100W 110-250V

NSYCR100WU2

ClimaSys PTC heating resistance 100W 110-250V

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    7.87inches ( 200MM , 20.0CM )
  • Maximum Width
    3.35inches ( 85MM , 8.5CM )
  • Maximum Depth
    2.56inches ( 65MM , 6.5CM )
  • Shipping weight
    1.2lbs. ( 0.54KG )
  • Shipping Height
    2.56inches ( 65MM , 6.5CM )
  • Shipping Width
    3.15inches ( 80MM , 8.0CM )
  • Shipping Depth
    8.07inches ( 205MM , 20.5CM )

Environmental

  • Operating Temperature
    -40 - 158 °F ( -40 - 70 °C )

Conformance

  • Approvals
    UL, VDE
  • Standard warranty
    18 months
Title
Size
Updated On