Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Classic Battery Cabinet, IEC, 700mm wide, Config D, Galaxy VS/VL and Easy UPS 3-Phase Modular

Classic Battery Cabinet, IEC, 700mm wide, Config D, Galaxy VS/VL and Easy UPS 3-Phase Modular

GVSCBC7D

Classic Battery Cabinet, IEC, 700mm wide, Config D, Galaxy VS/VL and Easy UPS 3-Phase Modular

Battery cabinet that includes batteries and battery breaker.

Call for Availability
800-800-4272
Includes: Installation guide
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    40
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    74.8inches ( 1900MM , 190.0CM )
  • Maximum Width
    27.95inches ( 710MM , 71.0CM )
  • Maximum Depth
    33.27inches ( 845MM , 84.5CM )
  • Net Weight
    1254.43lbs. ( 569.0KG )
  • Shipping weight
    1254.43lbs. ( 569.0KG )
  • Shipping Height
    74.8inches ( 1900MM , 190.0CM )
  • Shipping Width
    27.95inches ( 710MM , 71.0CM )
  • Shipping Depth
    33.27inches ( 845MM , 84.5CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Temperature
    -15 - 40 °C

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2235KB

Updated On

2024-07-05

Installation manual containing information on how to install and connect the product
PDF

Size

719KB

Updated On

2023-03-27

Instructions on how to unpack the product
Brochure
Title
Size
Updated On
PDF

Size

6819KB

Updated On

2024-02-21

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1796KB

Updated On

2024-01-18

Contains Technical data, Facility planning, drawings, options
PDF

Size

114KB

Updated On

2022-06-17

Battery runtime charts for Galaxy VS 20-150 kW 400V 3 phase uninterruptible power supply with Classic Battery Cabinet or Modular Battery Cabinet
Agency Approvals
Title
Size
Updated On
PDF

Size

306KB

Updated On

2024-03-04

PDF

Size

1230KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

753KB

Updated On

2023-04-28

Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On
Galaxy VS Classic Battery Cabinet 700mm IEC Config D Mechanical

Category

Sub-Category


(1) Yr Advantage Ultra Plan for (1) Galaxy VS classic battery cabinets

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product