Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Battery Breaker Kit 630A, EL, for Galaxy VS/VL and Easy UPS 3-Phase Modular

Share:

Battery Breaker Kit 630A, EL, for Galaxy VS/VL and Easy UPS 3-Phase Modular

GVBBK630EL

Battery Breaker Kit 630A, EL, for Galaxy VS/VL and Easy UPS 3-Phase Modular

Battery breaker kit that controls DC voltage sent from third party battery solutions to the UPS. For use with empty classic battery cabinets or third party battery solutions deployed with Galaxy VS/VL, Easy UPS 3-Phase Modular, and Easy UPS 3M Advanced uninterruptible power supplies.

Call for Availability
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion), VRLA

Physical

  • Maximum Height
    20.47inches ( 520MM , 52.0CM )
  • Maximum Width
    11.42inches ( 290MM , 29.0CM )
  • Maximum Depth
    9.45inches ( 240MM , 24.0CM )
  • Net Weight
    26.46lbs. ( 12.0KG )
  • Shipping weight
    55.12lbs. ( 25.0KG )
  • Shipping Height
    21.1inches ( 536MM , 53.6CM )
  • Shipping Width
    31.5inches ( 800MM , 80.0CM )
  • Shipping Depth
    19.69inches ( 500MM , 50.0CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3197KB

Updated On

2024-01-23

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

7252KB

Updated On

2023-03-04

Features and benefits, ideal applications, and product specifications for the Galaxy VL 200-500 kW 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

307KB

Updated On

2024-02-22

PDF

Size

455KB

Updated On

2023-06-21

PDF

Size

753KB

Updated On

2023-04-28

Title
Size
Updated On
Battery Breaker Kit 630A EL for Galaxy ranges