Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Battery Breaker Box 200A for GUTOR PXC UL 50 kVA UPS

Battery Breaker Box 200A for GUTOR PXC UL 50 kVA UPS

GUPXCD50B

Battery Breaker Box 200A for GUTOR PXC UL 50 kVA UPS

Wall mounted battery breaker box for use with open battery rack configurations.

Call for Availability
800-800-4272

Industrial UPS Features & Benefits

  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Optional Dry Contact I/O Accessory
    Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intelligent Card Slot
    Customize UPS capabilities with management cards.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Product Distribution
Product Distribution

Aruba , Bermuda , Bahamas , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad & Tobago , United States , Venezuela

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    51.81inches ( 1316MM , 131.6CM )
  • Maximum Width
    20.31inches ( 516MM , 51.6CM )
  • Maximum Depth
    7.48inches ( 190MM , 19.0CM )
  • Net Weight
    114.0lbs. ( 51.71KG )
  • Shipping weight
    188.21lbs. ( 85.37KG )
  • Shipping Height
    72.01inches ( 1829MM , 182.9CM )
  • Shipping Width
    37.99inches ( 965MM , 96.5CM )
  • Shipping Depth
    12.99inches ( 330MM , 33.0CM )

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 9842ft ( 0 - 2999.84meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 16404ft ( 0 - 4999.9meters )

Conformance

  • Approvals
    FCC part 15 class A, UL 1778
  • Standard warranty
    1 year (parts only)
Title
Size
Updated On