Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Batt Rplcmnt Srvc for (1)Symmetra MW System - Install and Removal Labor per Battery

Share:

Batt Rplcmnt Srvc for (1)Symmetra MW System - Install and Removal Labor per Battery

WBATTREPLC-MW-00

Batt Rplcmnt Srvc for (1)Symmetra MW System - Install and Removal Labor per Battery

null

Call for Availability
800-800-4272

WBATTREPLC-MW-00 

Batt Rplcmnt Srvc for (1)Symmetra MW System - Install and Removal Labor per Battery

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.

Battery Replacement Services Features & Benefits

  • Battery recycling
    Provides end user with a certificate of record identifying the depleted batteries were disposed of in accordance with federal, state and local regulations.
  • Battery Removal
    Removal of depleted batteries by a certified Field Service Engineer
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Battery Disposal
    Environmentally compliant disposal of depleted batteries by a certified recycling center
  • Certified Batteries
    Certified batteries are provided to meet manufacturers' specification to keep the system operating efficiently.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

491KB

Updated On

2022-05-12

The Battery Replacement Service provides full battery replacement. Labor and travel are included with this service.Our comprehensive set of battery replacement services help your UPS operating reliably and efficiently. When done proactively, this will help avoid unplanned downtime, reduce costs, and safeguard your system’s availability.
Title
Size
Updated On