Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Base Enclosure Integration - NAM

Share:

Base Enclosure Integration - NAM

MDCBASEINSTLK2

Base Enclosure Integration - NAM

Integration labor to complete a Nethelter Rugged Enclosure with a ventilation system with 1 fan, 1 vent and 1 hygrotherm

Call for Availability
800-800-4272

EcoStruxure Micro Data Centers Features & Benefits

  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Shipping weight
    2.2lbs. ( 1.0KG )
  • Shipping Height
    0.39inches ( 10MM , 1.0CM )
  • Shipping Width
    0.39inches ( 10MM , 1.0CM )
  • Shipping Depth
    0.39inches ( 10MM , 1.0CM )
Title
Size
Updated On