Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Advanced Operator Training for Galaxy VM

Share:

Advanced Operator Training for Galaxy VM

WAOT-VM-00

Advanced Operator Training for Galaxy VM

null

Call for Availability
800-800-4272

WAOT-VM-00 

Advanced Operator Training for Galaxy VM

  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Interactive hands-on training session
    Facilitates an increased, in-depth understanding of operational capabilities by using hands-on training,
  • Professional expertise
    Ensures quality by using only APC Certified Engineers with several years of industry experience

Training Services Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Australia , Canada , Fiji , Indonesia , India , Cambodia , South Korea , Myanmar (Burma) , Malaysia , New Zealand , Philippines , Singapore , Thailand , United States , Vietnam

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

316KB

Updated On

2021-05-18

The Schneider Electric Advanced Operator Training is an important element in the successful deployment and operation of Schneider Electric equipment. This training service provides the critical operator knowledge and practical experience needed to maximize operational efficiency and system availability. Through a combination of classroom training and lab exercises, participants are able to enhance their knowledge of the installed system and their level of confidence when interfacing with this equipment. The Advanced Operator Training enables customers to receive the best return on investment from their Schneider Electric system.
Title
Size
Updated On