Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Actassi - perforated tray - 1U - depth 800 mm

Share:

Actassi - perforated tray - 1U - depth 800 mm

NSYBBF1U60P

Actassi - perforated tray - 1U - depth 800 mm

Power Management

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Kazakhstan , Lithuania , Luxembourg , Latvia , Morocco , Malta , Malaysia , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Tunisia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Depth
    23.62inches ( 600MM , 60.0CM )
  • Rack Height
    1U
  • Shipping weight
    9.33lbs. ( 4.23KG )
  • Shipping Height
    1.97inches ( 50MM , 5.0CM )
  • Shipping Width
    18.5inches ( 470MM , 47.0CM )
  • Shipping Depth
    24.02inches ( 610MM , 61.0CM )
  • Color
    Grey

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On