Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

AR106V/I Server Support Bracket

Share:

AR106V/I Server Support Bracket

AR8470

NetShelter Enclosure Components Features & Benefits

Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Physical

  • Maximum Height
    5.91inches ( 150MM , 15.0CM )
  • Maximum Width
    8.07inches ( 205MM , 20.5CM )
  • Maximum Depth
    48.62inches ( 1235MM , 123.5CM )
  • Net Weight
    9.04lbs. ( 4.1KG )
  • Shipping weight
    9.48lbs. ( 4.3KG )
  • Shipping Height
    7.99inches ( 203MM , 20.3CM )
  • Shipping Width
    48.62inches ( 1235MM , 123.5CM )
  • Shipping Depth
    5.51inches ( 140MM , 14.0CM )
  • Color
    Black

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

122KB

Updated On

2023-04-26

Title
Size
Updated On