Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Step-Down Transformer RM 2U 208V IN 120V OUT w/Hardwire Input/Output

Share:

APC Step-Down Transformer RM 2U 208V IN 120V OUT w/Hardwire Input/Output

AP9628

AP9628 

APC Step-Down Transformer RM 2U 208V IN 120V OUT w/Hardwire Input/Output

  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Step-Down Transformer Features & Benefits

Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Belgium , Bermuda , Bolivia , Brazil , Belize , Canada , Switzerland , Chile , Colombia , Costa Rica , Dominican Republic , Ecuador , Greece , Guatemala , Guyana , Honduras , Croatia , Italy , Jamaica , Morocco , Mexico , Nicaragua , Netherlands , Panama , Peru , Puerto Rico , Paraguay , Slovenia , El Salvador , Trinidad & Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Efficiency at Full Load
    90 % %
  • Output Connections
    (1) Hard wire 3-wire (H N + E) (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    Hard wire 3-wire (2P + E)
  • Number of Power Cords
    1
  • Efficiency at Full Load
    90 % %
  • Load Capacity
    5000VA
  • Maximum Input Current
    26A

Physical

  • Maximum Height
    3.5inches ( 89MM , 8.9CM )
  • Maximum Width
    17.52inches ( 445MM , 44.5CM )
  • Maximum Depth
    24.02inches ( 610MM , 61.0CM )
  • Rack Height
    2U
  • Net Weight
    95.2lbs. ( 43.18KG )
  • Shipping weight
    110.23lbs. ( 50.0KG )
  • Shipping Height
    10.0inches ( 254MM , 25.4CM )
  • Shipping Width
    37.52inches ( 953MM , 95.3CM )
  • Shipping Depth
    24.49inches ( 622MM , 62.2CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, UL 1778, UL listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

464KB

Updated On

2022-08-01

Unpacking; Installation; Electrical Connection; Operation
Title
Size
Updated On

Category

Sub-Category


NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

Open rack system for easy access to IT equipment and cabling.

AR201
$201.00
Warranty extension service pack, for accessories, 1yr, level 01

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-02
$55.00
APC SmartUPS/SmartUPS RT 2 Post Rail Kits

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

AP9625
$238.00
APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 120V, 5x NBR 14136 outlets, SmartSlot, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product