Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS RT , Output Hardwire Kit, 3000VA, 100/120V

Share:

APC Smart-UPS RT , Output Hardwire Kit, 3000VA, 100/120V

SURT009

APC Smart-UPS RT , Output Hardwire Kit, 3000VA, 100/120V
Discontinued

SURT009 

APC Smart-UPS RT , Output Hardwire Kit, 3000VA, 100/120V

Accessory solutions to tailor the Smart-UPS to meet your specific needs

Includes : Installation guide

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Italy , Jamaica , South Korea , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    4.8inches ( 122MM , 12.2CM )
  • Maximum Width
    7.8inches ( 198MM , 19.8CM )
  • Maximum Depth
    1.69inches ( 43MM , 4.3CM )
  • Net Weight
    1.23lbs. ( 0.56KG )
  • Shipping weight
    1.8lbs. ( 0.82KG )
  • Shipping Height
    5.39inches ( 137MM , 13.7CM )
  • Shipping Width
    10.2inches ( 259MM , 25.9CM )
  • Shipping Depth
    7.4inches ( 188MM , 18.8CM )

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

990KB

Updated On

2022-08-10

Installation Guide for Smart-UPS SURT 2.4/3/5/6 kVA I/O Hardwire Kit
Environmental Profile
Title
Size
Updated On
PDF

Size

1153KB

Updated On

2024-09-17

Title
Size
Updated On