Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS RT Battery Pack 192V, 1920VAh, rackmount with kit, 3U

Share:

APC Smart-UPS RT Battery Pack 192V, 1920VAh, rackmount with kit, 3U

SRTG192XLBP3

APC Smart-UPS RT Battery Pack 192V, 1920VAh, rackmount with kit, 3U

null

Call for Availability
800-800-4272
Includes: Installation guide,Warranty card

Smart-UPS Battery Systems Features & Benefits

  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
  • Multiple battery pack configuration
    Connect up to 10 battery packs for extended runtime applications.
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Grenada , French Guiana , Guadeloupe , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Martinique , Mexico , Nicaragua , Panama , Puerto Rico , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , St. Vincent & Grenadines

Print Technical Specification

Output

  • Battery Output Voltage
    192 V

Batteries & Runtime

  • Battery type
    Lead-acid battery
  • Included Battery Modules
    4
  • Battery mounting
    Rack mount, Stand alone battery stack
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    2

Physical

  • Maximum Height
    5.12inches ( 130MM , 13.0CM )
  • Maximum Width
    17.32inches ( 440MM , 44.0CM )
  • Maximum Depth
    26.89inches ( 683MM , 68.3CM )
  • Rack Height
    3U
  • Net Weight
    200.62lbs. ( 91.0KG )
  • Shipping weight
    0.23lbs. ( 0.11KG )
  • Shipping Height
    19.09inches ( 485MM , 48.5CM )
  • Shipping Width
    30.71inches ( 780MM , 78.0CM )
  • Shipping Depth
    22.83inches ( 580MM , 58.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 6600ft ( 0 - 2011.68meters )
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )
Agency Approvals
Title
Size
Updated On
PDF

Size

451KB

Updated On

2022-05-11

IEC 62040-1:2017+A1:2021
PDF

Size

425KB

Updated On

2020-08-07

FCC CFR Title 47, Part 15, Subpart B, ClassA ANSI C63.4-2014 ICES (Interference - Causing Equipment Standards-003: Issue 6
Title
Size
Updated On