Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Replacement Battery Cartridge, VRLA, 6Ah, 12V DC, 2-year warranty

Share:

APC Replacement Battery Cartridge, VRLA, 6Ah, 12V DC, 2-year warranty

APCRBCV211

APC Replacement Battery Cartridge, VRLA, 6Ah, 12V DC, 2-year warranty

null

Call for Availability
800-800-4272

Replacement Battery Cartridges Features & Benefits

  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Output

  • Battery Capacity (mAh)
    6000
  • Battery Output Voltage
    12 V

Batteries & Runtime

  • Battery type
    VRLA
  • Battery Placement
    Internal battery
  • Expected Battery Life (years)
    3 - 4
  • RBC Quantity
    1
  • Battery blocks per string
    1

Physical

  • Maximum Height
    4.21inches ( 107MM , 10.7CM )
  • Maximum Width
    2.76inches ( 70MM , 7.0CM )
  • Maximum Depth
    3.54inches ( 90MM , 9.0CM )
  • Net Weight
    4.19lbs. ( 1.9KG )
  • Shipping weight
    4.96lbs. ( 2.25KG )
  • Shipping Height
    6.26inches ( 159MM , 15.9CM )
  • Shipping Width
    6.81inches ( 173MM , 17.3CM )
  • Shipping Depth
    7.44inches ( 189MM , 18.9CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 90 (Non-condensing) %
  • Operating Elevation
    0 - 6561.68ft ( 0 - 2000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 9842.52ft ( 0 - 3000meters )

Conformance

  • Approvals
    CB
  • Standard warranty
    2 Years

Sustainable Offer Status

  • RoHS
    Compliant
Environmental Profile
Title
Size
Updated On
PDF

Size

951KB

Updated On

2024-06-03

PDF

Size

444KB

Updated On

2024-06-03

Title
Size
Updated On