Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Aisle Containment, Cabinet Seal Coextrusion, 1000 mm, Set of 6, Black

Share:

APC NetShelter Aisle Containment, Cabinet Seal Coextrusion, 1000 mm, Set of 6, Black

NSAC2003

APC NetShelter Aisle Containment, Cabinet Seal Coextrusion, 1000 mm, Set of 6, Black

null

Call for Availability
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    3.43inches ( 87MM , 8.72CM )
  • Maximum Width
    7.64inches ( 194MM , 19.4CM )
  • Maximum Depth
    44.05inches ( 1119MM , 111.88CM )
  • Net Weight
    14.11lbs. ( 6.4KG )
  • Shipping weight
    5.84lbs. ( 2.65KG )
  • Shipping Height
    3.43inches ( 87MM , 8.72CM )
  • Shipping Width
    7.64inches ( 194MM , 19.4CM )
  • Shipping Depth
    44.05inches ( 1119MM , 111.88CM )

Conformance

  • Standard warranty
    3 Years

Sustainable Offer Status

  • RoHS
    Compliant
Brochure
Title
Size
Updated On
PDF

Size

4358KB

Updated On

2024-03-13

The dynamic nature of whitespace makes it tough to optimize cooling and manage airflow in a constantly changing environment. You need a solution that adapts fast. NetShelter Aisle Containment combines airflow intelligence with flexible containment that delivers superior cooling while helping you reduce your carbon footprint.
Title
Size
Updated On
NetShelter Aisle Containment Gen2 Singlel Door Single row Ceiling 10 Racks
NetShelter Aisle Containment Gen2 Dual row Ceiling 20 Racks per Row