Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter 18U Wallmount Rack Enclosure Cabinet Side Mount UPS Depth

Share:

APC NetShelter 18U Wallmount Rack Enclosure Cabinet Side Mount UPS Depth

AR118SM

NetShelter Wall-mount Enclosures Features & Benefits

  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Reversible Door
    Wallbox door can be reversed to suit the space its installed.
  • Wallbox cable and accessory integration
    The bottom and roof of the Wallbox has easy to remove knock outs. This knocks can be used for cable exits or to install a 1U accessory such as a fan or patch panel.
  • Ventilated
    Ensures uniform delivery of cool air to installed IT equipment.
Product Distribution
Product Distribution

Austria , Belgium , Bulgaria , Canada , Switzerland , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Italy , Lithuania , Latvia , North Macedonia , Mexico , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Turkey , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    35.0inches ( 889MM , 88.9CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    40.83inches ( 1037MM , 103.7CM )
  • Rack Height
    12U
  • Net Weight
    153.31lbs. ( 69.54KG )
  • Shipping weight
    229.28lbs. ( 104.0KG )
  • Shipping Height
    42.13inches ( 1070MM , 107.0CM )
  • Shipping Width
    51.97inches ( 1320MM , 132.0CM )
  • Shipping Depth
    33.46inches ( 850MM , 85.0CM )
  • Maximum Mounting Depth
    32.87inches ( 835.0MM , 83.5CM )
  • Minimum Mounting Depth
    7.48inches ( 190.0MM , 19.0CM )
  • Rack Width
    19"

Environmental

  • Protection Class
    IP2X conforming to UL 2416

Conformance

  • Approvals
    CULus, UL 2416, UL/cUL listed
  • Standard warranty
    5 years

Sustainable Offer Status

  • RoHS
    Compliant
Title
Size
Updated On
APC NetShelter WX 18U 800mm Wallmount Enclosure

Category

Sub-Category


APC NetShelter Switched Rack PDU, 1U, 1PH, 3.7kW 230V 16A or 3.3kW 208V 16A, 8 C13 outlets, C20 cord

This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)C13. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install.

12-24 Hardware Kit

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

M6 Hardware Kit

M6 hardware for mounting equipment in enclosure with square hole mounting rails. Qty. 32 sets of M6 cage nuts, nylon washers and slot/phillips screws.

AR8100
$43.00
AP6015A
$65.00
AP6003A
$182.00
AP6120A
$106.00
APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet

Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (13) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.

AP6020A
$82.00
Rack PDU, Basic, 0U/1U, 208V, 30A, (4) C19

Reliable rack power distribution

AP6031A
$198.00
NetBotz 13.56 MHz Handle Kit

Network appliances enabling remote or local access monitoring and control for your NetShelter SX enclosures

NBHN1356
$1,045.00
10-32 Hardware Kit

Cage nuts with #10-32 thread for mounting equipment in enclosure for square mounting rails. Accommodates devices using #10-32 mounting screws (Qty. 36).

AR8005
$47.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product