Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Audio/Video Surge Protector 6 Outlet with Coax Protection, 120V

APC Audio/Video Surge Protector 6 Outlet with Coax Protection, 120V

P6V

APC Audio/Video Surge Protector 6 Outlet with Coax Protection, 120V
Discontinued

P6V 

APC Audio/Video Surge Protector 6 Outlet with Coax Protection, 120V

Audio-video power protection from damaging power transients

Includes : Coaxial cable , User manual

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Outlets
    Enough outlets for your game console, TV and four other electronic devices. Protection from surges, spikes and even lightning is guaranteed.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

AV Surge Protectors Features & Benefits

  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Building Wiring Fault Indicator
    Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Product Distribution
Product Distribution

Canada , Chile

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1700Joules

Physical

  • Maximum Height
    6.5inches ( 165MM , 16.5CM )
  • Maximum Width
    4.49inches ( 114MM , 11.4CM )
  • Maximum Depth
    2.24inches ( 57MM , 5.7CM )
  • Net Weight
    0.79lbs. ( 0.36KG )
  • Shipping weight
    1.1lbs. ( 0.5KG )
  • Shipping Height
    7.56inches ( 192MM , 19.2CM )
  • Shipping Width
    2.68inches ( 68MM , 6.8CM )
  • Shipping Depth
    7.28inches ( 185MM , 18.5CM )
  • Color
    Black
  • SCC Codes
    10731304260131

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    cUL recognized
  • Equipment protection policy
    Lifetime : $25000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

199KB

Updated On

2022-07-28

Operation manual for 4 or 6-outlet surge protector
Catalogs
Title
Size
Updated On
PDF

Size

189KB

Updated On

2023-09-29

AV Surge Protector Brochure
Agency Approvals
Title
Size
Updated On
PDF

Size

31KB

Updated On

2024-02-22

PDF

Size

31KB

Updated On

2024-02-22

Environmental Profile
Title
Size
Updated On
PDF

Size

375KB

Updated On

2024-08-26

PDF

Size

777KB

Updated On

2022-10-05

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
PDF

Size

148KB

Updated On

2022-10-05

Product Environmental Profile (ePEP) for the Personal Surge Product Range
Title
Size
Updated On