Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC AV S Type Universal Rail Kit

Share:

APC AV S Type Universal Rail Kit

SRAILKIT

In stock
$30.00
Quantity

SRAILKIT 

APC AV S Type Universal Rail Kit

Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

Includes : Installation guide , Mounting hardware , Rack mounting brackets , Screws

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AV Power Conditioners & Battery Backups Features & Benefits

  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Uruguay , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2.01inches ( 51MM , 5.1CM )
  • Maximum Width
    20.98inches ( 533MM , 53.3CM )
  • Maximum Depth
    3.5inches ( 89MM , 8.9CM )
  • Net Weight
    3.51lbs. ( 1.59KG )
  • Shipping weight
    5.51lbs. ( 2.5KG )
  • Shipping Height
    2.52inches ( 64MM , 6.4CM )
  • Shipping Width
    4.25inches ( 108MM , 10.8CM )
  • Shipping Depth
    23.27inches ( 591MM , 59.1CM )
  • Color
    Silver

Environmental

  • Operating Temperature
    32 - 158 °F ( 0 - 70 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 50000ft ( 0 - 15240meters )
  • Storage Temperature
    0 - 70 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

294KB

Updated On

2023-09-29

Installation instructions of rails and cleats for APC S Type Power Conditioners with Battery Backup.
Title
Size
Updated On