Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC 208V to 120V Step-Down Transformer

APC 208V to 120V Step-Down Transformer

AP9621

APC 208V to 120V Step-Down Transformer
Discontinued

AP9621 

APC 208V to 120V Step-Down Transformer

The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

Includes : Rack mounting brackets , User manual

Step-Down Transformer Features & Benefits

Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Bermuda , Bolivia , Brazil , Belize , Canada , Chile , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Trinidad & Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Efficiency at Full Load
    90 % %
  • Always on Outlets
    12
  • Maximum Total Current Draw
    24
  • Output Connections
    (12) NEMA 5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input Connections
    NEMA L6-30P
  • Acceptable Input Voltage
    208VAC
  • Number of Power Cords
    1
  • Efficiency at Full Load
    90 % %
  • Load Capacity
    5000VA
  • Maximum Input Current
    30A
  • Maximum Line Current
    24A

Physical

  • Maximum Height
    3.5inches ( 89MM , 8.9CM )
  • Maximum Width
    17.52inches ( 445MM , 44.5CM )
  • Maximum Depth
    24.02inches ( 610MM , 61.0CM )
  • Net Weight
    95.2lbs. ( 43.18KG )
  • Color
    Beige

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, UL 1778
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

408KB

Updated On

2023-09-29

Users Manual for AP9621 Step-Down Transformer
PDF

Size

1130KB

Updated On

2022-08-10

User Manual for Step-Down Transformer/Models: AP9621 SURT005 SURT006 SUTF3 SYTF2 SYTF2J SYTF3 SYTF3J
PDF

Size

751KB

Updated On

2022-07-08

Agency Approvals
Title
Size
Updated On
PDF

Size

90KB

Updated On

2024-02-22

UL Listed for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP,Symmetra RM and complies to UL 1778
PDF

Size

82KB

Updated On

2024-02-22

CSA Certified for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP,Symmetra Battery Systems,Symmetra Power Module,Symmetra RM,Symmetra,PowerStack,Smart-UPS RM,Smart-UPS and complies to UL 1778
Title
Size
Updated On

Category

Sub-Category


APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 120V, 5x NBR 14136 outlets, SmartSlot, AVR, LCD

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC SmartUPS/SmartUPS RT 2 Post Rail Kits

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

AP9625
$210.00
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

Open rack system for easy access to IT equipment and cabling.

AR201
$170.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product