Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

ACRD200/201 Level 1 Spare Parts Kit

ACRD200/201 Level 1 Spare Parts Kit

WACFSURD200/201-SPL1

ACRD200/201 Level 1 Spare Parts Kit

null

Call for Availability
800-800-4272

Spare Part Kits Features & Benefits

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

China , United States

Print Technical Specification

Physical

  • Maximum Height
    4.02inches ( 102MM , 10.2CM )
  • Maximum Width
    4.02inches ( 102MM , 10.2CM )
  • Maximum Depth
    4.02inches ( 102MM , 10.2CM )
  • Net Weight
    0.2lbs. ( 0.09KG )
  • Shipping weight
    0.2lbs. ( 0.09KG )
  • Shipping Height
    4.02inches ( 102MM , 10.2CM )
  • Shipping Width
    4.02inches ( 102MM , 10.2CM )
  • Shipping Depth
    4.02inches ( 102MM , 10.2CM )
Title
Size
Updated On