Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

3WIRE WHIP W/L6-30 13 FT

3WIRE WHIP W/L6-30 13 FT

PDW13L6-30C

3WIRE WHIP W/L6-30 13 FT

null

Call for Availability
800-800-4272

PDW13L6-30C 

3WIRE WHIP W/L6-30 13 FT

  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    4.02inches ( 102MM , 10.2CM )
  • Maximum Width
    7.99inches ( 203MM , 20.3CM )
  • Maximum Depth
    7.99inches ( 203MM , 20.3CM )
  • Net Weight
    4.43lbs. ( 2.01KG )
  • Shipping weight
    5.0lbs. ( 2.27KG )
  • Shipping Height
    5.98inches ( 152MM , 15.2CM )
  • Shipping Width
    12.01inches ( 305MM , 30.5CM )
  • Shipping Depth
    12.01inches ( 305MM , 30.5CM )
  • Color
    Black
Title
Size
Updated On
Power Distribution, Power Distribution Wires
CAD Source File
152KB
2021-09-14