Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

3.5kW split system Indoor unit, Gravity Drain

3.5kW split system Indoor unit, Gravity Drain

ACRMD4KT-1

3.5kW split system Indoor unit, Gravity Drain

null

Call for Availability
800-800-4272
Includes: 120/240 V power supply,Built-in modbus protocol adapter

ACRMD4KT-1 

3.5kW split system Indoor unit, Gravity Drain

  • Active response control
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Compressors
    Scroll and screw compressors utilize few moving parts for increased reliability and life expectancy
  • Counterflow cooling coil
    Designed for high-sensible heat ratios, the coil is constructed with copper tubes, raised lance type aluminum fins, and 18 gauge galvanized steel end plates. Coil headers are equipped with anti-drip shields in the event of condensation.
  • Dehumidification
    Dehumidification is achieved without any reduction in airflow rate, ensuring continuous and uniform air distribution.
  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Eliminates Air Mixing
    Isolates hot exhaust air, ensuring consistent supply air to IT equipment.
  • High performance technological solutions
    Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
  • Increased capacity
    Higher rate of heat removal allows more equipment to be installed in each rack.
  • Minimizes Air Mixing
    Delivers cool, conditioned air directly to the inlet of IT equipment.
  • Modulating compressors
    Part loading of compressors during start-up ensures low starting torque on the mechanical system with lower inrush current on the electrical system. (only for IS** and BC** models)
  • No minimum heat load requirement
    Refrigerant cooling system will operate from 0 - 100% of the design capacity
  • Noise dampening
    Containment of both front and rear provides reduction of noise caused by installed equipment.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Quick restart
    Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
  • Scalable Design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Top or Bottom Piping Connections
    The unit includes both top and bottom piping connections.
  • Variable frequency drives
    Enables the fans to be soft started, saving energy during power up. Controlling the motor speed simplifies the adjustment for static pressure and gives the option of back-draft prevention.
  • Variable Speed Control
    Controls fan speed based on temperature with selectable set points.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

Uniflair Rack Mounted Room Cooling Features & Benefits

  • Vendor-neutral Solution
    Installs and integrates quickly and simply at the bottom of the IT rack. Ideal for existing/retrofit racks as well as new, pre-integrated racks.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Redundant Components
    Single points of failure in the system have redundant components to maintain availability and reliability.
  • Operational Service
    Allows critical components to be maintained/replaced while the system is in operation.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Powerfully Compact
    One unit provides precise temperature control to cool single racks of IT equipment without the need of any additional cooling systems.
  • Rack Mount Installation
    Frees up valuable IT floor space by placing the IT cooling at the bottom of any IT rack.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Ecuador , South Korea , Mexico , Peru , Philippines , Taiwan , United States , Venezuela

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Power Feeds
    1.0

Physical

  • Maximum Height
    8.58inches ( 218MM , 21.8CM )
  • Maximum Width
    18.66inches ( 474MM , 47.4CM )
  • Maximum Depth
    29.61inches ( 752MM , 75.2CM )
  • Rack Height
    5U
  • Net Weight
    57.32lbs. ( 26.0KG )
  • Shipping weight
    66.14lbs. ( 30.0KG )
  • Shipping Height
    12.99inches ( 330MM , 33.0CM )
  • Shipping Width
    37.4inches ( 950MM , 95.0CM )
  • Shipping Depth
    22.83inches ( 580MM , 58.0CM )

Environmental

  • Operating Temperature
    -4 - 122 °F ( -20 - 50 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Storage Temperature
    -20 - 50 °C
  • Audible noise at 1 meter from surface of unit
    74.0dBA

Conformance

  • Approvals
    UL listed
  • Standard warranty
    1 year (parts only)
Brochure
Title
Size
Updated On
PDF

Size

3691KB

Updated On

2023-09-29

PDF

Size

267KB

Updated On

2023-09-29

Title
Size
Updated On
Split System Indoor Unit with Gravity Drain BIM Model
Split System Indoor Unit Gravity Drain Mechanical

Category

Sub-Category


Extended warranty, parts only, for split system indoor unit, 3,5kW, 2 year

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Extended warranty, parts only, for split system indoor unit, 3,5kW, 1 year

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Start-up Service 5X8 for (1) 3.5kW split system Indoor unit, CCC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Start-up Service 7X24 for (1) 3.5kW split system Indoor unit, CCC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product