Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

19" fixed shelf 1U on 2 uprights D250 with permissive load 15Kg

Share:

19" fixed shelf 1U on 2 uprights D250 with permissive load 15Kg

NSYBF1U25P

19" fixed shelf 1U on 2 uprights D250 with permissive load 15Kg

Power Management

Call for Availability
800-800-4272
Product Distribution
Product Distribution

Albania , Austria , Bosnia & Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czechia , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Greece , Croatia , Hungary , Ireland , Israel , Iceland , Italy , Lithuania , Luxembourg , Latvia , North Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , Ukraine , United States

Print Technical Specification

Physical

  • Maximum Height
    1.75inches ( 44MM , 4.45CM )
  • Maximum Width
    18.31inches ( 465MM , 46.5CM )
  • Maximum Depth
    9.84inches ( 250MM , 25.0CM )
  • Rack Height
    1U
  • Shipping weight
    3.81lbs. ( 1.73KG )
  • Shipping Height
    3.8inches ( 97MM , 9.65CM )
  • Shipping Width
    9.1inches ( 231MM , 23.11CM )
  • Shipping Depth
    19.7inches ( 500MM , 50.04CM )
  • Color
    Grey

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On