Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

16' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

Share:

16' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

PDW16L21-20XC

16' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

null

Call for Availability
800-800-4272
Includes: Installation guide

PDW16L21-20XC 

16' CABLE EXTENDER 5-WIRE #10 AWG, UL WITH L21-20R/P

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power Accessories Features & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Belgium , Bolivia , Brazil , Belize , Canada , Switzerland , Colombia , Costa Rica , Serbia and Montenegro , Dominican Republic , Ecuador , Ethiopia , Greece , Guatemala , Guyana , Honduras , Italy , Jamaica , Morocco , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Saudi Arabia , El Salvador , Togo , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    20

Input

  • Nominal Input Voltage
    208V 3PH
  • Input Connections
    NEMA L21-20P
  • Acceptable Input Voltage
    200 - 240VAC
  • Number of Power Cords
    1
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    2.52inches ( 64MM , 6.4CM )
  • Maximum Width
    2.01inches ( 51MM , 5.1CM )
  • Maximum Depth
    192.01inches ( 4877MM , 487.7CM )
  • Net Weight
    5.31lbs. ( 2.41KG )
  • Shipping weight
    5.82lbs. ( 2.64KG )
  • Shipping Height
    4.02inches ( 102MM , 10.2CM )
  • Shipping Width
    17.52inches ( 445MM , 44.5CM )
  • Shipping Depth
    12.01inches ( 305MM , 30.5CM )
  • Color
    Black

Conformance

  • Approvals
    UL listed
  • Standard warranty
    2 years repair or replace
Title
Size
Updated On
Power Distribution, Power Distribution Wires
CAD Source File
131KB
2021-09-14