Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

(1) Site Inspection Visit Visit for (1) PMM 400 or 500

Share:

(1) Site Inspection Visit Visit for (1) PMM 400 or 500

WSITEINSPEC-PM-40

(1) Site Inspection Visit Visit for (1) PMM 400 or 500

null

Call for Availability
800-800-4272

WSITEINSPEC-PM-40 

(1) Site Inspection Visit Visit for (1) PMM 400 or 500

  • On site troubleshooting
    While on site, our APC Certified Field Service Engineers, backed by years of industry experience, will diagnose any errors directly, ensuring accuracy of any corrective actions taken.
  • Written summary report
    APC project managers will provide you with written reports to keep you informed of the progress of your project.

On-demand Services Features & Benefits

  • System cleaning
    Cleaning your system of dust and grime accumulated during normal operation will extend the life of the hardware.
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Free firmware upgrades
    Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Environmental inspection
    In order to ensure that your system is installed in a suitable environment for optimal functionality, we will inspect the site for conditions that might damage your system, such as excessive heat or humidity.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

461KB

Updated On

2023-09-29

The Inspection Visit Services for UPS and Battery Systems provides a UPS and battery system check to verify that the equipment is operating to manufacturer’s specifications. A qualified Schneider Electric Services personnel will provide a visual inspection of the system and surrounding environment. A detailed site report will be provided to the Customer documenting the checks and measurements performed during the visit. The report will highlight any potential points of concern with corrective action recommendations based on Schneider Electric Services best practices.The Inspection Visit Services for UPS and Battery Systems is available during normal business hours with an available 24/7 scheduling upgrade, including weekends and holidays. Please contact your qualified Schneider Electric Services sales representative for more details.
Title
Size
Updated On