Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 400 or 500

Share:

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 400 or 500

WPMV-PM-40

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 400 or 500

null

Call for Availability
800-800-4272

WPMV-PM-40 

(1) Additional Contract Preventive Maintenance Visit for (1) PMM 400 or 500

  • Comprehensive escalation and corrective actions process
    In order to resolve outages as quickly as possible and to keep such event from recurring, APC follows a rigorous escalation process that includes in depth root cause discovery and corrective actions practices.
  • Consumables replacement
    From air filters and fuses to fans and capacitors, APC will replace all parts on the system that expire as a result of normal wear and tear.
  • Corrective maintenance
    As part of our Preventative Maintenance Service, APC will proactively schedule maintenance visits for issues discovered during our Escalation and Corrective Actions process.
  • Free firmware upgrades
    Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Logistics coordination
    APC will coordinate the logistics of your installation, from hardware delivery to scheduling installation technicians, ensuring a smooth installation process from start to finish.
  • On site troubleshooting
    While on site, our APC Certified Field Service Engineers, backed by years of industry experience, will diagnose any errors directly, ensuring accuracy of any corrective actions taken.
  • Proactive monitoring
    By utilizing customer-specific and global trending techniques, remote monitoring professionals can proactively identify and anticipate physical infrastructure threats before they occur.
  • System cleaning
    Cleaning your system of dust and grime accumulated during normal operation will extend the life of the hardware.
  • Written summary report
    APC project managers will provide you with written reports to keep you informed of the progress of your project.

On-demand Services Features & Benefits

  • Environmental inspection
    In order to ensure that your system is installed in a suitable environment for optimal functionality, we will inspect the site for conditions that might damage your system, such as excessive heat or humidity.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Free firmware upgrades
    Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • System cleaning
    Cleaning your system of dust and grime accumulated during normal operation will extend the life of the hardware.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

408KB

Updated On

2023-11-06

Schneider Electric Services annual Preventive Maintenance visit provides a comprehensive visual, environmental and electronic inspection of the UPS and/or PDUs system to check that components are performing to defined technical and environmental specifications. This service includes all labor and travel expenses with a 7x24 scheduling upgrade option, including weekends and holidays. Parts and replacement batteries are not included as part of this service contract. This service is available as a stand-alone visit or in conjunction with any service agreement from Schneider Electric Services. Multiple Preventive Maintenance visits can be purchased in a year for the same system. Please contact your certified Schneider Electric Services sales representative for more details.
Title
Size
Updated On