Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Warranty extension service pack, for accessories, 1yr, level 01

Share:

Warranty extension service pack, for accessories, 1yr, level 01

WBEXTWAR1YR-AC-01

In stock
$39.00
Quantity

WBEXTWAR1YR-AC-01 

Warranty extension service pack, for accessories, 1yr, level 01

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.

Extended Warranties Features & Benefits

  • Free shipping
    Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
  • Parts included
    Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Warranty Duration Options
    Multi-year protection options available to meet your business requirements
Product Distribution
Product Distribution

United Arab Emirates , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bolivia , Botswana , Belarus , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Algeria , Egypt , Eritrea , Spain , Ethiopia , Finland , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , Iraq , Iceland , Italy , Jordan , Kenya , Cambodia , Kuwait , Kazakhstan , Lebanon , Liberia , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Shipping weight
    0.13lbs. ( 0.06KG )
  • Shipping Height
    0.39inches ( 10MM , 1.0CM )
  • Shipping Width
    6.3inches ( 160MM , 16.0CM )
  • Shipping Depth
    7.09inches ( 180MM , 18.0CM )
Statement of Work
Title
Size
Updated On
PDF

Size

385KB

Updated On

2022-01-05

The Extended Warranty for Accessory provides peace of mind and budget control around product failure protection beyond the factory warranty period. Once the factory warranty for your accessory expires, should your product fail, you expose yourself to potential loss of power protection and out of pocket expenses for repairs or replacement. With the purchase of the Extended Warranty for Accessory, you will experience a seamless extension of the Factory Warranty by one to three years, depending on coverage purchased. The Extended Warranty for Accessory provides repair or replacement of your failed product.
Title
Size
Updated On