Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Price
APC NetShelter Aisle Containment, Ceiling Panel, 1800 mm Part NumberACDC2106 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Roof Height Adapter, 750 mm, for 42U to 45U SX Part NumberACDC2508 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Adjustable Mounting Support, 241 to 419 mm, V0 Part NumberACDC2203 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Lock System, 100 to 120V, with Power Supply Part NumberACDC2016 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Panel Connector 4ft, Set of 3, Black Part NumberNSAC2152 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Lock System, 200 to 240V, with Power Supply Part NumberACDC2017 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 1800 mm Part NumberACDC2000 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Aisle Containment Door, Sliding Part NumberACDC2400 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel, 1500 mm Part NumberACDC2104 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel, 900 mm Part NumberACDC2100 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Duct Panel, 1012mm W, up to 1524 mm H Part NumberACDC2309 Price-- Call for Availability
800-800-4272 800-800-4272
Door Header - 42U VX / 45U SX Part NumberACDC2402 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 787 mm H Part NumberACDC2303 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Mounting Rail Connector, Set of 40, Black Part NumberNSAC2607 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Wall Mount, Single Row, 1800 mm Part NumberACDC2004 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Mounting Brackets, Adjustable Mounting Support for Power Part NumberACDC2205 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Lighting Control Box Part NumberNSAC2122 Price$501.00 Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Mutli Wall Panel 644 x 1825 mm, Set of 5 Part NumberNSAC2102 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Blanking Panel, 600 mm, for 42 to 48U SX and 42U VX Part NumberACDC2576 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Aisle Containment Lighting Kit, without Power Supply Part NumberACDC2019 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Cabinet Install Bracket, Set of 4, Black Part NumberNSAC2604 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel, 1200 mm Part NumberACDC2102 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Interior Connector, Set of 8, Black Part NumberNSAC2603 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Cabinet Seal Coextrusion, 1000 mm, Set of 6, Black Part NumberNSAC2003 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Roof Height Adapter, 1016 mm, for 42U to 45U SX Part NumberACDC2509 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Mounting Brackets, Adjustable Mounting Support for Cooling and Racks Part NumberACDC2204 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Right Angle Connector Bracket, Set of 4, Black Part NumberNSAC2606 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment,  Dual Sliding Door, Black Part NumberNSAC2401 Price-- Call for Availability
800-800-4272 800-800-4272
Door Post, 900 - 1200mm (36 - 48in) Aisle Width Part NumberACDC2404 Price-- Call for Availability
800-800-4272 800-800-4272
Door Lock Part NumberACDC2408 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Roof Height Adapter, 700 mm, for 42U to 45U SX Part NumberACDC2507 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Roof Height Adapter, 300 mm, for 42U to 45U SX Part NumberACDC2505 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Lock System, without Power Supply Part NumberACDC2015 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Depth Adapter, 600 to750 mm, for 1070 to 1200 mm 42U SX to 48U SX Part NumberACDC2551 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Duct Panel, 1012 mm W, up to 1270mm H, V0 Part NumberACDC2308 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Curtain Door Mounting Rail, 900 to 1200 mm Aisle Width Part NumberACDC2410 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Adjustable Mounting Support, 152 to 241 mm Part NumberACDC2200 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Door Post, 1500 to 1800 mm Aisle Width Part NumberACDC2406 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Ceiling Panel Mounting Rail, 100mm Part NumberACDC2003 Price-- Call for Availability
800-800-4272 800-800-4272
APC NetShelter Aisle Containment, Mounting Support, Duct Lighting, without Lights Part NumberACDC2302 Price-- Call for Availability
800-800-4272 800-800-4272