APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.
More about the program Program rulesSelect the SKU number from the dropdown menu and jump to the product page
Products | Part Number | Est. Runtime (hrs:Min) | Price | |
---|---|---|---|---|
Products | Part Number | Est. Runtime (hrs:Min) | Price | |
APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 18U, 208/120V | Part NumberSRYLF15T18 | --- | Price$19,805.00 |
Call for Availability 800-800-4272 800-800-4272 |
APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 24U, 208/120V | Part NumberSRYLF15T24 | --- | Price$20,090.00 |
Call for Availability 800-800-4272 800-800-4272 |
APC Smart-UPS Modular Ultra 20kW Frame, N+1 Redundant,Tower, 24U, 208/120V | Part NumberSRYLF20T24 | --- | Price$20,275.00 |
Call for Availability 800-800-4272 800-800-4272 |
APC Smart-UPS Modular Ultra 20kW Frame, N+1 Redundant,Tower, 18U, 208/120V | Part NumberSRYLF20T18 | --- | Price$19,990.00 |
Call for Availability 800-800-4272 800-800-4272 |