Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Est. Runtime (hrs:Min) Price
Symmetra PX 500kW Bottom Feed Frame for 500kW Dual Mains Configs Part NumberSYBFF --- Price-- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for 600mm Symmetra PX 100 and Symmetra PX 250/500 Frames Part NumberSYOPT600 --- Price-- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for 300mm Symmetra PX 100, Symmetra PX 250/500, and Modular PDU Frames Part NumberSYOPT300 --- Price-- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for 750mm Symmetra PX 250/500 Frames Part NumberSYOPT750 --- Price-- Call for Availability
800-800-4272 800-800-4272
40kW 208V 1 Mod. 1 Main Service Bypass Panel Part NumberSBP40KFC1M1 --- Price-- Call for Availability
800-800-4272 800-800-4272
Symmetra PX250/500 Third Party Switch Gear Kit Part NumberSYOPT007 --- Price-- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for Symmetra PX 20 Batteries Part NumberSYOPT014 --- Price-- Call for Availability
800-800-4272 800-800-4272
Symmetra PX 250/500 Air Filter Part NumberSYOPT005 --- Price -- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for 600mm Symmetra PX Battery Cabinets Part NumberSYOPT009 --- Price-- Call for Availability
800-800-4272 800-800-4272
Symmetra PX 80kW Static Switch Module, 208V Part NumberSYSW80KF Est. Runtime (hrs:Min)N/A Price -- Call for Availability
800-800-4272 800-800-4272
Seismic Kit for Symmetra PX 20 and 40/60kVA InfraStruxure PDUs Part NumberSYOPT015 --- Price-- Call for Availability
800-800-4272 800-800-4272
Symmetra PX250/500kW Batt. Enclosure Sidecar for Remote Battery Solution with 500A Fuse Kit Part NumberSYBSC250K500 --- Price-- Call for Availability
800-800-4272 800-800-4272
Symmetra PX 500kW Battery Breaker Enclosure Fuse Kit 1000A Part NumberSYOPT004 --- Price -- Call for Availability
800-800-4272 800-800-4272
Symmetra PX 250kW Battery Breaker Enclosure Fuse Kit 500A Part NumberSYOPT003 --- Price -- Call for Availability
800-800-4272 800-800-4272