Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Row CW 300mm 42U,1200mm Deep,220V,Dual feed, Gravity drain

Share:

Row CW 300mm 42U,1200mm Deep,220V,Dual feed, Gravity drain

ERC311AD0CGE

Row CW 300mm 42U,1200mm Deep,220V,Dual feed, Gravity drain

null

Call for More Information
0800 2799254
Includes: Installation guide,Operations and maintenance manual,User manual

ERC311AD0CGE 

Row CW 300mm 42U,1200mm Deep,220V,Dual feed, Gravity drain

  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Scalable Design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
  • Variable Speed Control
    Controls fan speed based on temperature with selectable set points.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

Easy Cooling Row CW Features & Benefits

  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Redundant fans
    In the event of fan failure, redundant fans will provide increased airflow.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Switzerland , Chile , China , Colombia , Costa Rica , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , Vietnam , South Africa

Print Technical Specification

Input

  • Input frequency
    50 Hz
  • Power Feeds
    2.0

Communications & Management

  • Control panel
    7" touch screen display

Physical

  • Maximum Height
    2000MM , 200.0CM
  • Maximum Width
    300MM , 30.0CM
  • Maximum Depth
    1200MM , 120.0CM
  • Rack Height
    42U
  • Net Weight
    165.0KG
  • Shipping weight
    195.0KG
  • Shipping Height
    2190MM , 219.0CM
  • Shipping Width
    1320MM , 132.0CM
  • Shipping Depth
    720MM , 72.0CM

Conformance

  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

65KB

Updated On

2023-09-29

PDF

Size

234KB

Updated On

2023-09-29

Contains register values for Easy Cooling
Title
Size
Updated On
Row CW 300mm Chilled Water Air Conditioners with Humidifier and Heater
CAD Source File
29882KB
2023-10-04

PDF
2707KB
2023-10-04

BIM Models, Cooling Solutions, Row CW

Category

Sub-Category


Monthly Preventative Maintenance 5x8 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Quarterly Preventative Maintenance 5x8 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Annual Preventative Maintenance 7x24 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Start-Up Service 7x24 for (1) Easy InRow CW 300mm

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Semi Annual Preventative Maintenance 7x24 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Annual Preventative Maintenance 5x8 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Quarterly Preventive Maintenance 7x24 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Upgrade Annual 5x8 PMV to Monthly 5x8 PMV for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Start-Up Service 5X8 for (1) Easy InRow CW 300mm

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product