Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump

Share:

Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump

ERC301BD1CPS

Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump

null

Call for More Information
0800 2799254
Includes: Installation guide,Operations and maintenance manual,User manual

ERC301BD1CPS 

Row CW 300mm 42U 1070mm Deep,208-230V,Dual feed,Cond pump

  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Scalable Design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
  • Variable Speed Control
    Controls fan speed based on temperature with selectable set points.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

Easy Cooling Row CW Features & Benefits

  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Redundant fans
    In the event of fan failure, redundant fans will provide increased airflow.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Input frequency
    50/60 Hz

Communications & Management

  • Control panel
    7" touch screen display

Physical

  • Maximum Height
    1991MM , 199.1CM
  • Maximum Width
    300MM , 30.0CM
  • Maximum Depth
    1070MM , 107.0CM
  • Rack Height
    42U
  • Net Weight
    172.0KG
  • Shipping weight
    207.5KG
  • Shipping Height
    2180MM , 218.0CM
  • Shipping Width
    1160MM , 116.0CM
  • Shipping Depth
    730MM , 73.0CM

Conformance

  • Approvals
    CE, CE Mark
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4888KB

Updated On

2023-09-29

PDF

Size

6375KB

Updated On

2023-09-29

Brochure
Title
Size
Updated On
PDF

Size

1240KB

Updated On

2023-09-29

Design/Configuration
Title
Size
Updated On
PDF

Size

2690KB

Updated On

2020-08-06

Technical specifications document containing technical data, facility planning information, drawings, and options for the product
Title
Size
Updated On
Row CW 300mm 42U 1070mm Deep 208-230V BIM
CAD Source File
852KB
2023-10-04

Row CW 300mm 42U 1070mm Deep 208-230V
CAD Source File
15048KB
2023-10-04

PDF
1787KB
2023-10-04

Category

Sub-Category


Annual Preventative Maintenance 7x24 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Upgrade Annual 5x8 PMV to Quarterly 7x24 PMV for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Monthly Preventative Maintenance 5x8 for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.

Scheduled Assembly Service 5X8 for 1-2 Additional Easy InRow CW 300mm

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Upgrade Annual 5x8 PMV to Semi-Annual 7x24 PMV for (1) Easy InRow CW 300mm

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product