Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

MGE STS Upsilon 160/250A 3 Pole Support Set - Spare Part Kit Level 2

MGE STS Upsilon 160/250A 3 Pole Support Set - Spare Part Kit Level 2

WSTS250A3P-SPL2

MGE STS Upsilon 160/250A 3 Pole Support Set - Spare Part Kit Level 2

null

Call for More Information
0800 2799254

Static Transfer Switches Features & Benefits

  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
Product Distribution
Product Distribution

United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia & Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , Cyprus , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nigeria , Netherlands , Norway , Oman , Pakistan , Portugal , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    700MM , 70.0CM
  • Maximum Width
    500MM , 50.0CM
  • Maximum Depth
    300MM , 30.0CM
  • Net Weight
    35.0KG
  • Shipping weight
    43.91KG
  • Shipping Height
    800MM , 80.0CM
  • Shipping Width
    600MM , 60.0CM
  • Shipping Depth
    400MM , 40.0CM

Conformance

  • Standard warranty
    1 year (parts only)
Title
Size
Updated On