Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy MDC All In One Module 100kW, 1N2N2N, 12 rack, inrow DX, 400V

Share:

Easy MDC All In One Module 100kW, 1N2N2N, 12 rack, inrow DX, 400V

PFMIEL100D1E012B

Easy MDC All In One Module 100kW, 1N2N2N, 12 rack, inrow DX, 400V

null

Call for More Information
0800 2799254
Includes: Installation guide,User manual

Easy Modular Data Center All-in-One Features & Benefits

  • Predictable Cost and Performance
    Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Bulgaria , Serbia and Montenegro , Denmark , Estonia , Finland , United Kingdom , Greece , Ireland , Italy , Lithuania , Latvia , North Macedonia , Netherlands , Norway , Romania , Ukraine

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    100.0kWatts / 0VA
  • kW per Rack
    7.4kW
  • PDU Amp Capacity
    32.0Amps

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    3600MM , 360.0CM
  • Maximum Width
    13716MM , 1371.6CM
  • Maximum Depth
    3200MM , 320.0CM
  • Net Weight
    19000.0KG
  • Shipping Height
    3600MM , 360.0CM
  • Shipping Width
    13716MM , 1371.6CM
  • Shipping Depth
    3200MM , 320.0CM
  • Color
    White
  • Number of Racks
    12.0U
  • Rack Free Space
    12U

Environmental

  • Operating Temperature
    -15 - 45 °C
  • Operating Elevation
    0 - 1000meters

Conformance

  • Approvals
    IEC
Brochure
Title
Size
Updated On
PDF

Size

3233KB

Updated On

2024-07-29

Features, benefits, and configuration details about 27KW All-In-One 5 Rack Overhead DX 400V Modular Data Center
Title
Size
Updated On