Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy MDC All In One Container 20kW, 1N1N1N, 4 rack, inrow DX, 400V

Share:

Easy MDC All In One Container 20kW, 1N1N1N, 4 rack, inrow DX, 400V

PFMICP020D1E004B

Easy MDC All In One Container 20kW, 1N1N1N, 4 rack, inrow DX, 400V

null

Call for More Information
0800 2799254
Includes: Installation guide,User manual

Easy Modular Data Center All-in-One Features & Benefits

  • Predictable Cost and Performance
    Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Bulgaria , Serbia and Montenegro , Czechia , Estonia , Finland , United Kingdom , Greece , Ireland , Italy , Lithuania , Latvia , Netherlands , Norway , Poland , Romania , Slovakia , Ukraine

Print Technical Specification

Output

  • Max Configurable Power (Watts)
    27.0kWatts / 0VA
  • kW per Rack
    5.0kW
  • PDU Amp Capacity
    16.0Amps
  • PDU Type
    Red

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    2896MM , 289.6CM
  • Maximum Width
    6096MM , 609.6CM
  • Maximum Depth
    2425MM , 242.5CM
  • Rack Height
    42U
  • Net Weight
    6800.0KG
  • Shipping Height
    2896MM , 289.6CM
  • Shipping Width
    2797MM , 279.7CM
  • Shipping Depth
    6096MM , 609.6CM
  • Color
    White
  • Number of Racks
    4.0U
  • Rack Free Space
    4U

Environmental

  • Operating Temperature
    -15 - 45 °C
  • Operating Elevation
    0 - 1000meters

Conformance

  • Approvals
    IEC
Brochure
Title
Size
Updated On
PDF

Size

3233KB

Updated On

2024-07-29

Features, benefits, and configuration details about 27KW All-In-One 5 Rack Overhead DX 400V Modular Data Center
Title
Size
Updated On