Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

All In One Module Duabay 180kW 28 rack InRow DX 400V

Share:

All In One Module Duabay 180kW 28 rack InRow DX 400V

PFMIET180D1R028B

All In One Module Duabay 180kW 28 rack InRow DX 400V

null

Call for More Information
0800 2799254
Includes: EcoStruxure IT ready (UPS)

All-in-one module Features & Benefits

  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

United Arab Emirates , Austria , Australia , Belgium , Bulgaria , Switzerland , China , Serbia and Montenegro , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , Japan , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , Vietnam , South Africa

Print Technical Specification

Output

  • kW per Rack
    6.4kW
  • PDU Type
    Red
  • Configured Power
    180.0kWatts / 0VA

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Emergency Power Off (EPO)
    Optional

Physical

  • Maximum Height
    3600MM , 360.0CM
  • Maximum Width
    6200MM , 620.0CM
  • Maximum Depth
    13716MM , 1371.6CM
  • Color
    White
  • Number of Racks
    28.0U

Environmental

  • Operating Temperature
    -15 - 45 °C

Conformance

  • Approvals
    UL listed
Brochure
Title
Size
Updated On
PDF

Size

630KB

Updated On

2023-09-29

Design/Configuration
Title
Size
Updated On
PDF

Size

980KB

Updated On

2023-09-29

180KW All-In-One 28 Rack InRow DX 400V, Technical Specifications
Title
Size
Updated On
28 Rack InRow DX 400V Engineering Package