Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Products Part Number Price
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet Part NumberEPDU1132B Price£383.99 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 1U, 1 Phase, 3.7kW, 230V, 16A, 8 x C13 outlets, IEC60320 C20 inlet Part NumberEPDU1016B Price£107.99 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 0U, 3 Phase, 11kW, 230V, 16A, 36 x C13 and 6 x C19 outlets, IEC60309 3P+N+PE inlet Part NumberEPDU1216B Price£658.80 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet Part NumberEPDU1116B Price£335.99 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 0U, 1 Phase, 3.7kW, 230V, 16A, 14 x SCHUKO outlets, IEC60884 SCHUKO inlet Part NumberEPDU1116B-SCH Price£299.99 Call for More Information
0800 2799254 0800 2799254
Easy Rack PDU, Basic, 1U, 1 Phase, 2.3kW, 230V, 10A, 6 SCHUKO and 1 C13 outlets, IEC60320 C14 inlet Part NumberEPDU1010B-SCH Price£83.99 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 0U, 1 Phase, 7.4kW, 230V, 32A, 21 x SCHUKO outlets, IEC60309 2P + E inlet Part NumberEPDU1132B-SCH Price£359.99 Call for More Information
0800 2799254 0800 2799254
APC Easy Rack PDU, Basic, 0U, 3 Phase, 22kW, 32A, 30 x C13 and 12 x C19 outlets, IEC60309 3P+N+PE inlet Part NumberEPDU1232B Price£934.80 Call for More Information
0800 2799254 0800 2799254