Trade-UPS

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Already know the SKU?

Select the SKU number from the dropdown menu and jump to the product page

Chillers

Supplying chilled water for mission critical environments


 
Water cooled chillers are designed to offer a complete solution for large mission critical installations. High energy efficiency, complete reliability, and total flexibility guarantee TCO reduction. Optional oil free centrifugal compressors with magnetic bearings ensures energy efficiency and provides optimized proportional control. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side exchangers, controlling fan rotation, and compressor insulation and housing. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution.
Read More
Free-cooling air cooled chillers leverages external air to remove the heat. These chillers not only reduce energy consumption compared to traditional systems, and therefore contribute to reduce global warming. Aquaflair FC unit are featured with embedded free-cooling, without increasing product footprint or clearances. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side heat exchangers, controlling fan rotation and insulated compressor section of the chiller. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution
Read More
Air-cooled chillers provide the most efficient solution for large data center environments and afford placement flexibility. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side exchangers, controlling fan rotation, and compressor insulation and housing. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution.
Read More