Trade-UPS per Edge Computing

Benvenuti in Trade-UPS

APC Trade-UPS è un programma per UPS monofase che offre ai clienti vecchi e nuovi la possibilità di permutare vecchie unità di riserva a batteria con modelli di protezione dell'alimentazione monofase all'avanguardia a prezzi scontati.

Ulteriori informazioni sul programma Regolamento del programma
Riepilogo permuta UPS
Numero di permute:0
Totale VA permutati:0 VA
Nuova gamma di potenza (VA) Trade-UPS
Gamma di potenza (VA) Trade-UPS
0 VA 0 VA
min max
Riepilogo sui nuovi UPS
Numero di nuovi UPS:0
Potenza (VA) totale del nuovo UPS:0 VA

EcoStruxure IT Advisor CFD Free Trial

Condividi:

EcoStruxure IT Advisor CFD Free Trial

SFTWCFD_PLUS_TRIAL

7 594,50 €
Prezzo comprensivo di IVA

SFTWCFD_PLUS_TRIAL 

EcoStruxure IT Advisor CFD Free Trial

  • Accuracy
    EcoStruxure IT Advisor CFD solves a full-physics version of the Navier-Stokes Equations. More importantly, ITA CFD’s pre-configured objects and 100% automatic computational grid ensure that all users, from novice to CFD expert, obtain the same consistent high accuracy.
  • Context Awareness
    Object placement is intuitive and mirrors real-world data centers. For example, containment volumes can be simply placed adjacent to IT Rack front or rear faces. Similarly, racks and cooling units can be ducted to a dropped-ceiling with a single menu selection. ITA CFD’s powerful IT Rack model automatically includes the effects of leakage airflow and recirculation inside of the rack. This means that IT Racks can be uncontained, contained, placed with their rear faces against a wall, etc. ITA CFD’s unique Cooling Check assesses cooling performance (with a graphical indication on the top of each rack) based on the type of containment that has been specified (or not). For example, the Cooling Check will provide warnings if insufficient exhaust air is captured at the rear of the rack when rear (hot-aisle) containment is configured.
  • Easy Access
    EcoStruxure IT Advisor CFD is available by subscription and runs entirely in your web browser. Nothing is installed locally and there are no hardware requirements as all CFD calculations run in the cloud.
  • Easy Model Creation
    Start a room model from scratch or use one of the many Reference Models as a starting point. Pre-configured models of common data center equipment include all required physics; they can be “stamped” into position and duplicated as desired. Equipment is intuitively placed on white space floor - then moved in the vertical direction if desired.The computational grid and other CFD settings are entirely automatically and transparent to the user.
  • Fast and Robust Analysis
    EcoStruxure IT Advisor CFD’s solver is efficiently parallelized and runs on high-end graphical processing units (GPUs) in the cloud. Not only is ITA CFD uncommonly fast among CFD tools, but it is uncommonly robust too thanks to its automatic grid cell generation and inherently-transient solution method.
  • Simple Visualization Tools
    The Cooling Check indication on each rack provides a comprehensive cooling assessment at a glance. The rack pop-up menu gives additional details about the internal-rack airflows along with External Capture Indices. The latter metrics quantify the effectiveness of the cooling architecture in delivering cool air to the rack inlet and scavenging warm air from the rack exhaust. Temperature, pressure, speed, and velocity vectors can be displayed at any 2D slice and you can use your mouse as a probe to see values at any point in the room. Raised-floor and dropped-ceiling tiles can be colored by airflow rate.

EcoStruxure IT Advisor Caratteristiche e vantaggi

  • Gestione rete assistita
    Una rappresentazione grafica dei percorsi di rete del data center e delle loro interconnessioni
  • Analisi del rendimento energetico
    Fornisce valori PUE (Power Usage Effectiveness) correnti e storici sulla base del carico informatico attuale per una valutazione documentata del rendimento energetico a livello di impianto
  • Report di inventario
    Comprende informazioni strutturate su tutti i dispositivi installati a rack, suddivisi per tipo, età, costruttore e proprietà, per tracciare rapidamente un quadro di tutti i dispositivi in uso all'interno del Datacenter.
  • Allarmi all'interno del Datacenter
    Fornisce informazioni in tempo reale su eventuali guasti di dispositivi collocati all'interno del layout e una vista frontale dei rack per verificare il funzionamento del Datacenter
  • Gestione dell'inventario
    Visualizza i dati relativi agli apparati all'interno del layout fisico per un accesso immediato ai dettagli dei dispositivi e agli attributi degli apparati; fornisce un quadro generale del funzionamento del Datacenter .
  • Live dashboard
    Cruscotti web facilmente configurabili che visualizzano informazioni personalizzabili a livello di gestione rendono immediatamente disponibili i principali indicatori di gestione del data center
  • Vista frontale dei rack
    Una vista frontale dettagliata dei rack fornisce una rappresentazione grafica accurata degli apparati e della loro collocazione all'interno dei rack
  • Sale multiple
    Visualizzazione opzionale di più ambienti nella stessa pianta, per ottenere un quadro preciso con possibilità di spostamento nelle strutture di notevoli dimensioni.
  • Vista della disposizione a pavimento
    La vista dall'alto e la disposizione grafica a pavimento consentono una rappresentazione accurata della sala CED.
  • Vista personalizzabile
    Fornisce funzionalità di drilldown basate sulla localizzazione per un modello logico del Datacenter, dove le sale possono essere organizzate per regione, paese, campus, sito, edificio e sala.
  • Dispositivi personalizzati
    Per personalizzare rapidamente, con soli due click, i dispositivi a catalogo sulla base delle specifiche dell'utente modificando proprietà customizzate come, per esempio, potenza richiesta, indirizzo MAC, ecc.
  • Elaborazione automatizzata degli ordini
    Creazione di ordini di lavoro e generazione automatica di task di spostamento, aggiunta o cambiamento di apparati informatici. Per programmare, assegnare e tenere traccia dello stato di task dettagliati per implementare cambiamenti all'interno della sala CED.
  • Libreria risorse
    E' possibile utilizzare la vasta libreria di dispositivi informatici e di infrastruttura fisica commercializzati dai fornitori più importanti.
  • Quadro generale della gestione dei cambiamenti
    Interfaccia interattiva che visualizza cambiamenti passati, futuri e in corso di attuazione per favorire il bilanciamento del carico e delle risorse ed evitare conflitti in termini di programmazione
  • Gestione della potenza
    Gestione globale della capacità disponibile del Data Center con controllo avanzato dell'utilizzo dell'alimentazione, dello spazio, del raffreddamento e della rete.
  • Integrazione CAD
    Enables import of Computer Aided Design (CAD) drawings in order to quickly reshape the room and convert CAD cage drawings into the DCIM model, including toggle CAD layers to show all available facility information.
  • Client web
    Consente all'utente di vedere gli asset del Data Center e di conoscere il consumo di energia e la capacità di alimentazione attraverso qualunque browser web moderno. Questo abbassa i costi di manutenzione e consente agli operatori di assumere decisioni migliori e più informate, in tempo reale.
  • Riferimenti basati sulla griglia
    Approccio flessibile alle coordinate della pianta, in modo che gli operatori del Data Center possano adottare uno schema di identificazione delle posizioni personalizzato.
  • Rapporto di inventario per il locatario
    Quadro di tutte le apparecchiature associate a una singola utenza, per un inventario istantaneo delle utenze.
  • Rapporto sull'alimentazione
    Indicazione della capacità totale rispetto alla capacità venduta e al carico misurato per ogni sito, per ottenere una panoramica completa delle attuali capacità di alimentazione.
  • Misura del consumo elettrico
    Fatturazione dettagliata per ogni singola utenza tramite una panoramica semplice dell'energia venduta e misurata.
  • Rapporto spazi
    Panoramica istantanea delle attuali capacità di spazio, con identificazione degli spazi vendibili, occupabili e riservabili, e identificazione degli spazi utilizzati internamente.
  • Vista gabbia 3D
    Perimetri esterni delle gabbie per visualizzazione tridimensionale istantanea del layout e calcolo automatico dell'area delle gabbie.
  • Visualizzazione gabbia
    Visualizzazione dello spazio disponibile con dati delle utenze durante la fase di prevendita per la pianificazione delle potenziali gabbie per i nuovi clienti, la prenotazione degli spazi e il supporto del processo di vendita.
  • Audit trail
    Monitoraggio di tutti i cambiamenti nelle gabbie e nelle apparecchiature strutturali in tutto il ciclo di vita del Data Center, con garanzia di trasparenza e facile identificazione dei requisiti di manutenzione.
Distribuzione prodotti
Distribuzione prodotti

Emirati Arabi Uniti , Argentina , Austria , Australia , Belgio , Bulgaria , Canada , Svizzera , Cile , Cina , Colombia , Costa Rica , Serbia e Montenegro , Repubblica Ceca , Germania , Danimarca , Algeria , Estonia , Egitto , Spagna , Finlandia , Francia , Regno Unito , Grecia , Hong Kong , Croazia , Ungheria , Indonesia , Irlanda , Israele , India , Italia , Giappone , Corea del Sud , Kazakhstan , Lituania , Lettonia , Marocco , Macedonia , Messico , Malaysia , Nigeria , Paesi Bassi , Norvegia , Nuova Zelanda , Perù , Filippine , Polonia , Portogallo , Romania , Arabia Saudita , Svezia , Singapore , Slovenia , Slovacchia , Thailandia , Tunisia , Turchia , Taiwan , Ucraina , Stati Uniti , Vietnam , Sudafrica

Print Technical Specification
Titolo
Dimensioni
Aggiornato il