Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

PCB Assembly CRAC 3X RS485 1X GRUNDFOS - Spare Part

Share:

PCB Assembly CRAC 3X RS485 1X GRUNDFOS - Spare Part

W0P2565

PCB Assembly CRAC 3X RS485 1X GRUNDFOS - Spare Part

null

Call for More Information
800-800-4272

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

Austria , Belgium , Canada , Chile , Colombia , South Korea , Kazakhstan , Mexico , Netherlands , Peru , Philippines , Poland , United States

Print Technical Specification

Physical

  • Maximum Height
    107MM , 10.7CM
  • Maximum Width
    5MM , 0.5CM
  • Maximum Depth
    30MM , 3.0CM
  • Net Weight
    0.05KG
  • Shipping weight
    0.09KG
  • Shipping Height
    122MM , 12.2CM
  • Shipping Width
    109MM , 10.9CM
  • Shipping Depth
    109MM , 10.9CM
Title
Size
Updated On