Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Complete 808 PCB CRAC 9X Relay 2X OPTO Fan Tach - Spare Part

Share:

Complete 808 PCB CRAC 9X Relay 2X OPTO Fan Tach - Spare Part

W0P2465

Complete 808 PCB CRAC 9X Relay 2X OPTO Fan Tach - Spare Part

null

Call for More Information
800-800-4272

Spare Part Kits Features & Benefits

NetworkAIR Accessories Features & Benefits

Product Distribution
Product Distribution

Belgium , Brazil , Canada , Chile , China , Colombia , Costa Rica , South Korea , Mexico , Netherlands , Peru , Singapore , United States , South Africa

Print Technical Specification

Physical

  • Maximum Height
    30MM , 3.0CM
  • Maximum Width
    81MM , 8.1CM
  • Maximum Depth
    71MM , 7.1CM
  • Net Weight
    0.23KG
  • Shipping weight
    0.41KG
  • Shipping Height
    173MM , 17.3CM
  • Shipping Width
    160MM , 16.0CM
  • Shipping Depth
    160MM , 16.0CM
Title
Size
Updated On