Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra UPS Communication Card

Share:

APC Smart-UPS Modular Ultra UPS Communication Card

SRYLFSU1

APC Smart-UPS Modular Ultra UPS Communication Card

null

Call for Availability
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Japan , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    33MM , 3.3CM
  • Maximum Width
    170MM , 17.0CM
  • Maximum Depth
    108MM , 10.8CM
  • Net Weight
    0.4KG
  • Shipping weight
    0.32KG
  • Shipping Height
    60MM , 6.0CM
  • Shipping Width
    185MM , 18.5CM
  • Shipping Depth
    150MM , 15.0CM

Conformance

  • Standard warranty
    5 Years
Manuals and Warranties
Title
Size
Updated On
PDF

Size

180KB

Updated On

2024-02-13

Replacement Guide for APC Smart-UPS Modular Ultra UPS Communication Card SYCC
Title
Size
Updated On