Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC AV 15 Amp G Type Rack Power Filter, 120V

APC AV 15 Amp G Type Rack Power Filter, 120V

G5BLK

APC AV 15 Amp G Type Rack Power Filter, 120V
Discontinued

G5BLK 

APC AV 15 Amp G Type Rack Power Filter, 120V

AV power protection from electrical noise interference and damaging power transients

Includes : Rack mounting brackets , User manual

  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.

AV Power Filters Features & Benefits

  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
Product Distribution
Product Distribution

Canada , Chile , United States

Print Technical Specification

Output

  • Number of Outlets
    9.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    2.4meters
  • Number of Power Cords
    1
  • Maximum Input Current
    15.0A

Surge Protection and Filtering

  • Surge energy rating
    3400Joules

Physical

  • Maximum Height
    44MM , 4.35CM
  • Maximum Width
    435MM , 43.5CM
  • Maximum Depth
    240MM , 24.0CM
  • Rack Height
    1U
  • Net Weight
    3.9KG
  • Shipping weight
    4.82KG
  • Shipping Height
    86MM , 8.6CM
  • Shipping Width
    330MM , 33.0CM
  • Shipping Depth
    552MM , 55.2CM
  • Color
    Black
  • SCC Codes
    20731304263924

Environmental

  • Operating Temperature
    0 - 50 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 3048meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 3048meters

Conformance

  • Approvals
    UL 1449
  • Equipment protection policy
    Lifetime : $450000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

613KB

Updated On

2022-07-28

Installation and operation
Brochure
Title
Size
Updated On
PDF

Size

146KB

Updated On

2023-09-29

G type power filters brochure
Agency Approvals
Title
Size
Updated On

Title

MET certificate
PDF
PDF

Size

72KB

Updated On

2024-02-22

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

72KB

Updated On

2024-02-22

UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
Title
Size
Updated On