![EMEA Titans 2024](https://www.apc.com/si/en/assets/v2/642/media/459094/EMEA_Titans_Banner_2024-IC-1920x540.jpg)
Champion for the 5th time!
Schneider Electric recognized as Champion in EMEA Titans Channel Leadership Matrix.
![](https://www.apc.com/si/en/assets/v2/642/media/409229/998-22546915_eCommerce_Program-IC-1920x540.jpg)
New Ecommerce Certification
Looking into growing your online business? Discover how our new Ecommerce certification can help you gain valuable insights into IT industry trends and market opportunities.
![EMEA Channel champion 2022](https://www.apc.com/si/en/assets/v2/642/media/374303/Carousel-banner-APC-IC-1920x540.jpg)
2022 Vendor Champion of the Channel
Canalys recognized Schneider Electric as Channel Champion for the Fourth Consecutive Year.
![APC CIACW agency](https://www.apc.com/si/en/assets/v2/642/media/229221/998-20671436_GMA_apc_B_packshot_IC-1920x1080.jpg)
Dependability in any environment
6U Wall Mount EcoStruxure™ Micro Data Center is ideal for smaller, harsher spaces and provides simplified remote management with EcoStruxure IT Expert.
![A man and woman employee discussing at office](https://www.apc.com/si/en/assets/v2/642/media/335050/900/CUP0021758-IC-1920x1080.jpg)
![Two little girls playing drum in their house](https://www.apc.com/si/en/assets/v2/642/media/335051/900/42-40950424-IC-1920x1080.jpg)
![Customer care representative answering calls at office](https://www.apc.com/si/en/assets/v2/642/media/335049/900/FAN2013876-IC-1920x1080.jpg)
Our office in Slovenia
Ameriška ulica 8
1000 Ljubljana,
Slovenia
1000 Ljubljana,
Slovenia
![Renewable sources of energy](https://www.apc.com/si/en/assets/v2/642/media/225853/900/000047735562-1080x1080.jpg)
Quick links
Product Resources
Popular Links
Find a Reseller
APC resellers are trained to help you select, install and service your APC products in your home or business environment.
Find a Distributors
Are you an APC reseller? Find an authorised APC Distributor to meet your price and availability needs so you can serve your customers when they need you most.
Also Technology Ljubljana d.o.o.
Ukmarjeva 2
1000 Ljubljana
Visit Also Technology Ljubljana d.o.o.
Tel: +386 1 4205506
E-mail: Samo.Kraker@also.com
E-mail: bogdan.jazbec@also.com
1000 Ljubljana
Visit Also Technology Ljubljana d.o.o.
Tel: +386 1 4205506
E-mail: Samo.Kraker@also.com
E-mail: bogdan.jazbec@also.com
Ingram Micro Ljubljana, tehnološke rešitve, d.o.o.
Verovškova 55
1000 Ljubljana
SLOVENIJA
Visit Ingram Micro Ljubljana, tehnološke rešitve, d.o.o.
Tel: +386 1 600 25 80
Fax: +386 1 600 25 82
E-mail: Niko.Snoj@ingrammicro.com
1000 Ljubljana
SLOVENIJA
Visit Ingram Micro Ljubljana, tehnološke rešitve, d.o.o.
Tel: +386 1 600 25 80
Fax: +386 1 600 25 82
E-mail: Niko.Snoj@ingrammicro.com