APC Easy UPS On-Line, 1000VA/800W, Rackmount 2U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime, No Battery, W/O rail kit
-
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
SRVPM1KRIL Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (800 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
800 Watts
/ 1.0kVA
Rack Height
2U
Output Connections
(4)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
1.5meters
APC Easy UPS On-Line, 1000VA/800W, Rackmount 2U, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD, Extended runtime, No Battery, W/O rail kit
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
-
Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
-
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
-
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
-
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
Intelligent Card Slot
Customize UPS capabilities with management cards.
-
LCD display
Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
-
Serial connectivity
Provides management of the UPS via a serial port.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Easy UPS On-Line Features & Benefits
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Features
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Manageability
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent Card Slot
Customize UPS capabilities with management cards.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serviceability
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Product Distribution
Afghanistan, Albania, Armenia, Argentina, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Brazil, Botswana, Belarus, Congo - Kinshasa, Chile, Cameroon, Colombia, Cyprus, Czechia, Germany, Dominica, Algeria, Egypt, Gabon, United Kingdom, Georgia, French Guiana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Israel, Iraq, Italy, Jordan, Cambodia, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Morocco, Madagascar, North Macedonia, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Namibia, Nigeria, Netherlands, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Romania, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Ukraine, Uruguay, Uzbekistan, Vietnam, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
800 Watts
/ 1.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
88.0 %
Output Voltage Distortion
3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
40 - 70 Hz Auto sensing
Input voltage range for main operations
110 - 285 Half load, 160 - 280 Full loadV
Number of Power Cords
1
Efficiency at Full Load
88.0 %
Other Input Voltages
220 V, 240 V
Batteries & Runtime
Battery type
External battery system
Nominal Battery Voltage
36 V
Battery Charge Power (Watts)
175 Watts
Efficiency
Communications & Management
Control panel
Multifunction LCD status and control console
Surge Protection and Filtering
Surge energy rating
600Joules
Physical
Maximum Height
86MM, 8.6CM
Maximum Width
438MM, 43.8CM
Maximum Depth
332MM, 33.2CM
Net Weight
6.0KG
Shipping weight
9.3KG
Shipping Height
240MM, 24.0CM
Shipping Width
445MM, 44.5CM
Shipping Depth
550MM, 55.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
372.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CE, EAC, TISI, UKCA
Standard warranty
2 years repair or replace