Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15

Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Detailed
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Application
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Application
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Detailed
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Front Left
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Application
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Application
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Detailed
RoHS
APC NetShelter Basic Rack PDU, 0U, 15A, 100/120V, 14 NEMA 5-15 outlets
  • APC Basic Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Easily mount this vertical PDU in racks or enclosures ...

  • Includes: Installation guide, Rack mounting brackets, Toolless mounting kit

View Product Overview
In Stock
$289.99
Our Partners

AP9567

 
In Stock
 

AP9567 Features

Key Features

Output Connections
(14) NEMA 5-15R
Nominal Output Voltage
100V, 120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA 5-15P
Cord Length
12.14ft (3.7meters)
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15
APC Basic Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Toolless Mounting Kit.
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Basic Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Serbia and Montenegro, Dominica, Dominican Republic, Ecuador, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Italy, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Paraguay, Slovenia, El Salvador, Turkey, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
15

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
100 - 125VAC
Number of Power Cords
1
Load Capacity
1400VA
Maximum Input Current
15A
Regulatory Derated Input Current (North America)
12A

Physical

Maximum Height
24.02inches (610MM, 61.0CM)
Maximum Width
1.73inches (44MM, 4.4CM)
Maximum Depth
1.73inches (44MM, 4.4CM)
Net Weight
4.81lbs. (2.18KG)
Shipping weight
6.44lbs. (2.92KG)
Shipping Height
25.51inches (648MM, 64.8CM)
Shipping Width
5.98inches (152MM, 15.2CM)
Shipping Depth
7.01inches (178MM, 17.8CM)
Color
Black

Environmental

Operating Temperature
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 50000ft (0 - 15240meters)

Conformance

Approvals
cUL listed, METI Denan, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services

Item was added to comparison. Compare Now