![APC XBP48RM2U-LI Image](https://download.schneider-electric.com/files?p_Doc_Ref=XBP48RM2U-LI_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC XBP48RM2U-LI Image](https://download.schneider-electric.com/files?p_Doc_Ref=XBP48RM2U-LI_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC XBP48RM2U-LI Image](https://download.schneider-electric.com/files?p_Doc_Ref=XBP48RM2U-LI_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC XBP48RM2U-LI Image](https://download.schneider-electric.com/files?p_Doc_Ref=XBP48RM2U-LI_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC XBP48RM2U-LI Image](https://download.schneider-electric.com/files?p_Doc_Ref=XBP48RM2U-LI_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS Online 48V 2U Lithium-Ion External Battery Pack
XBP48RM2U-LI
Intelligent Battery Management System
2U Lithium-Ion Battery Pack
Overvoltage and overtemperature protection
Rack Tower Convertible Form Factor
Scalable Runtime
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
EU RoHS Directive
Under investigation
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.